Base strip MCVU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1833027
1833030
1833043
1833056
1833069
1833072
1833085
1833098
1833108
1833124
1833137
1833140
1833153
1833166
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Connector cross section
(mm²)
No. of rows Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Connector features Connector type Contact material Insulation material Pin strip type (category) Industrial goods

3.09 €

100 7 Days 228 - 160.14 - 1.51219.4018.0120.37.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

4.61 €

50 7 Days 3-----20.33.81-Screws---ThermoplasticSocket enclosure - PCB-

6.14 €

50 7 Days 428 - 160.14 - 1.51420.3019.4025.637.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

7.66 €

50 7 Days 528 - 160.14 - 1.51520.3019.4029.447.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

9.19 €

50 7 Days 628 - 160.14 - 1.51620.3019.4033.257.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

10.71 €

50 7 Days 7-----20.33.81-Screws---ThermoplasticSocket enclosure - PCB-

12.23 €

50 7 Days 828 - 160.14 - 1.51820.3019.4040.877.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

13.76 €

50 7 Days 928 - 160.14 - 1.51920.3019.4044.687.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

15.28 €

50 7 Days 1028 - 160.14 - 1.511020.3019.4048.497.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

18.33 €

50 7 Days 1228 - 160.14 - 1.511220.3019.4056.117.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

19.86 €

50 28 Days 13-----20.33.81-Screws---ThermoplasticSocket enclosure - PCB-

21.38 €

50 7 Days 1428 - 160.14 - 1.511420.3019.4063.737.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

22.91 €

50 7 Days 15-----20.33.81-Screws---ThermoplasticSocket enclosure - PCB-

24.43 €

50 7 Days 1628 - 160.14 - 1.511620.3019.4071.357.00(max.)Plug+ screw lockPlug, straightTin plated-Pin enclosure - cableYes

Loading...

  1. 1

Basic information

Color Green Contact spacing(mm) 3.81 Nominal voltage(V) 160
Nominal current(A) 8 Connector type (category) wire-to-board Series (connectors) MCVU

Tech Support