Base strip MVSTBU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1788347
1788350
1788363
1788376
1788389
1788392
1788402
1788415
1788428
1788444
1788460
1788486
1788509
1788525
1788538
1788541
1788554
1788567
1788570
1788583
1788596
1788606
1788619
1788622
1788635
1788651
1788664
1788677
1788693
1788716
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Pins per row Product size (width)
(mm)

3.82 €

50 7 Days 2221.48

4.95 €

50 7 Days 3326.56

6.09 €

50 7 Days 4431.64

7.22 €

50 7 Days 5536.72

8.36 €

50 7 Days 6641.80

9.49 €

50 7 Days 7746.88

10.62 €

50 7 Days 8851.96

11.76 €

50 7 Days 9957.04

12.89 €

50 7 Days 101062.12

15.16 €

50 7 Days 121272.28

17.43 €

50 7 Days 141482.44

19.70 €

50 7 Days 161692.60

21.97 €

50 7 Days 1818102.76

24.23 €

50 7 Days 2020112.92

2.27 €

100 7 Days 2221.48

3.40 €

100 7 Days 3326.56

4.54 €

50 7 Days 4431.64

5.67 €

50 7 Days 5536.72

6.81 €

50 7 Days 6641.80

7.94 €

50 7 Days 7746.88

9.07 €

50 7 Days 8851.96

10.21 €

50 7 Days 9957.04

11.34 €

50 7 Days 101062.12

12.48 €

50 19 Days 111167.2

13.61 €

50 7 Days 121272.28

15.88 €

50 7 Days 141482.44

17.01 €

50 7 Days 151587.52

18.15 €

50 7 Days 161692.60

20.42 €

50 7 Days 1818102.76

22.68 €

50 7 Days 2020112.92

Loading...

  1. 1

Basic information

Color Green AWG 24 - 12 Connector cross section(mm²) 0.2 - 2.5
Contact spacing(mm) 5.08 Nominal voltage(V) 320 Nominal current(A) 12
No. of rows 1 Product size (height)(mm) 20.40 Product size (length)(mm) 17.30
Stripping length(mm) 7.00(max.) Connection (components) Plug Connector features + extractor sleeve
Connector type Plug, vertical mount Connector type (category) wire-to-board Contact material Tin plated
Pin strip type (category) Pin enclosure - cable Series (connectors) MVSTBU Industrial goods Yes

Tech Support