Basic strip MCVK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1832743
1832756
1832772
1832798
1832808
1832811
1832853
1832879
1833014
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)

3.60 €

100 28 Days 3

4.79 €

50 7 Days 4

7.16 €

50 7 Days 6

9.54 €

50 7 Days 8

10.72 €

50 28 Days 9

11.91 €

50 7 Days 10

16.66 €

50 28 Days 14

19.03 €

50 7 Days 16

20.88 €

50 7 Days 16

Loading...

  1. 1

Basic information

Color Green Contact spacing(mm) 3.81 Nominal voltage(V) 160
Nominal current(A) 8 Product size (width)(mm) 3.81 Connection (components) Screws
Connector type (category) wire-to-board Insulation material Thermoplastic Pin strip type (category) Socket enclosure - PCB
Series (connectors) MCVK

Tech Support