Circuit breakers EC【6 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0903023
0903024
0903025
0903026
0903028
0903030
0903031
0903033
0903035
0903036
0903043
0903046
0903048
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching current
(A)
Contact type

453.65 €

6 Pieces Per Package

1 pack Available 6 Days 1 (max.)1 maker

447.09 €

6 Pieces Per Package

1 pack Available 6 Days 2 (max.)1 maker

453.65 €

6 Pieces Per Package

1 pack Available 6 Days 3 (max.)1 maker

447.09 €

6 Pieces Per Package

1 pack Available 6 Days 4 (max.)1 maker

447.09 €

6 Pieces Per Package

1 pack Available 6 Days 6 (max.)1 maker

523.61 €

6 Pieces Per Package

1 pack Available 6 Days 10 (max.)1 maker

523.61 €

6 Pieces Per Package

1 pack Available 13 Days 12 (max.)1 maker

436.17 €

6 Pieces Per Package

1 pack Available 6 Days 2 (max.)1 breaker

453.65 €

6 Pieces Per Package

1 pack Available 6 Days 4 (max.)1 breaker

447.09 €

6 Pieces Per Package

1 pack Available 6 Days 6 (max.)1 breaker

425.23 €

6 Pieces Per Package

1 pack Available 6 Days 2 (max.)-

453.65 €

6 Pieces Per Package

1 pack Available 6 Days 6 (max.)-

530.17 €

6 Pieces Per Package

1 pack Available 6 Days 10 (max.)-

Loading...

  1. 1

Basic information

Product size (width)(mm) 12.5 Product size (length)(mm) 80 Max. temperature(°C) 50
Min. temperature(°C) 0 Colour Black Connection (components) Screw terminals
Connection Screw connection Switch type (category) RCCB Industrial goods Yes

Tech Support