Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3032457 |
3032460 |
3036796 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Compatible with (details) | Accessory type (serial terminals) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.40 € | 30 | 7 Days | - | - | - | - | - | - | Yes | |||
6.40 € | 30 | 7 Days | - | - | - | - | - | - | Yes | |||
3.68 € | 50 | 7 Days | Grey | 22 | 24 | 5.2 | 2-pin components | Component connector | - |
Loading...
Configure
Basic Attributes
Color
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Compatible with (details)
Accessory type (serial terminals)
Industrial goods
Filter by standard shipping days
Optional Attributes