Sensor / actuator cable SAC-4P- 1,5-PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415550
1415606
1544976
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Nominal voltage
(V AC)
Thread type connection side Sensor/actuator wiring type (category) 2

10.70 €

17 7 Days [Female Straight] socket, straight48M8PVC

11.33 €

17 7 Days socket, right angle250M12PVC

11.33 €

17 7 Days [Female Straight] socket, straight250M12-

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) Cable, open end Cable length(m) 1.5 Temperature range(°C) -40 - +80
Number of pins 4 Nominal current(A) 4 Cable colour Black
Contact material CuSn Contact surface Au Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360