Manufacturer part number: 1533576
Brand: PHOENIX CONTACT
Price: 11.61 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1533576
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, straight | Cable length(m) | 2 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.27 | Connector cross-section (max.)(mm²) | 0.34 | Number of pins | 4 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 250 | IP rating | IP65 |
Thread type connection side | M12 | Coding | A | Cable colour | Black |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket, straight |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Industrial goods | Yes |
This page is Sensor / actuator cable SAC-4P- 2,0-PUR, part number 1533576.
You can find the detail information about specifications and dimensions on part number 1533576.
Configure
Basic Attributes
Optional Attributes