Sensor / actuator cable SAC-4P, Plug straight M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415542
1415543
1415544
1415558
1415560
1455722
1455735
1574580
1574603
1681787
1681790
1681800
1682142
1682155
1682168
1682171
1694143
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2

10.70 €

17 7 Days [Other] Cable, open end[Male Straight] plug, straight1.5---40 - +8048-M8----CuSn-Au-Sensor/actuator connector (pre-fab)PVC

12.05 €

16 7 Days [Other] Cable, open end[Male Straight] plug, straight3---40 - +8048-M8----CuSn-Au-Sensor/actuator connector (pre-fab)PVC

13.85 €

14 7 Days [Other] Cable, open end[Male Straight] plug, straight5---40 - +8048-M8----CuSn-Au-Sensor/actuator connector (pre-fab)PVC

20.05 €

10 30 Days [Female Straight] socket, straight[Male Straight] plug, straight1.5---40 - +8048-M8----CuSn-Au-Sensor/actuator cablePVC

21.40 €

9 30 Days [Female Straight] socket, straight[Male Straight] plug, straight3---40 - +8048-M8----CuSn-Au-Sensor/actuator cablePVC

34.00 €

6 7 Days [Female Straight] socket, straight[Male Straight] plug, straight0.6---40 - +8048-M8----CuSn-AuShieldedSensor/actuator cable-

36.70 €

5 7 Days [Female Straight] socket, straight[Male Straight] plug, straight1.5---40 - +8048-M8----CuSn-AuShieldedSensor/actuator cable-

33.10 €

6 7 Days plug, straightsocket, straight0.3---40 - +8048IP65M8A---CuSnPURNi/AuShieldedSensor/actuator cable-

41.20 €

5 7 Days plug, straightsocket, straight3---40 - +8048IP65M8A---CuSnPURNi/AuShieldedSensor/actuator cable-

11.75 €

16 7 Days [Other] Cable, open end[Male Straight] plug, straight1.51.170.25-60IP65M8AOpen end cableSensor connectorPlug, straight-PUR--Sensor/actuator connector (pre-fab)-

14.15 €

13 7 Days [Other] Cable, open end[Male Straight] plug, straight31.170.25-60IP65M8AOpen end cableSensor connectorPlug, straight-PUR--Sensor/actuator connector (pre-fab)-

17.35 €

11 7 Days [Other] Cable, open end[Male Straight] plug, straight51.170.25-60IP65M8AOpen end cableSensor connectorPlug, straight-PUR--Sensor/actuator connector (pre-fab)-

19.18 €

10 7 Days [Female Straight] socket, straightsocket, straight0.31.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

19.66 €

10 7 Days [Female Straight] socket, straightsocket, straight0.61.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

21.10 €

9 7 Days [Female Straight] socket, straightsocket, straight1.51.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

23.50 €

8 7 Days [Female Straight] socket, straightsocket, straight31.170.25-60IP65M8A-Sensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

25.35 €

8 7 Days [Other] Cable, open end[Male Straight] plug, straight101.170.25-60IP65M12AOpen end cableSensor connectorPlug, straight-PUR--Sensor/actuator connector (pre-fab)-

Loading...

  1. 1

Basic information

Number of pins 4 Nominal current(A) 4 Cable colour Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360