Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1400362 |
1502730 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Nominal voltage (V AC) | Thread type connection side | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
47.05 € | 1 | 7 Days | 1.17 | 0.25 | 60 | M8 | - | |||
33.21 € | 1 | Available | 3 Days | 1.27 | 0.34 | 250 | M12 | Yes |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, straight | Cable length(m) | 15 |
---|---|---|---|---|---|
Number of pins | 4 | Nominal current(A) | 4 | IP rating | IP65 |
Coding | A | Cable colour | Black | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Socket, straight | Jacket material | PUR |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |