Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424118
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, right angle | Cable length(m) | 5 |
---|---|---|---|---|---|
Outside diameter(mm) | 2.40 | Connector cross-section (max.)(mm²) | 1.50 | Temperature range(°C) | -25 - +85 |
Number of pins | 4 | Nominal current(A) | 4 | Nominal voltage(V AC) | 63 |
IP rating | IP67 | Thread type connection side | M12 | Coding | T |
Cable colour | Black | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket, right angle | Jacket material | PUR | Seal type | Speedcon |
Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator cable | Industrial goods | Yes |
This page is Sensor / actuator cable SAC-4P-FRT, part number 1424118.
You can find the detail information about specifications and dimensions on part number 1424118.
Configure
Basic Attributes
Optional Attributes