Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1404052 |
1404470 |
1404471 |
1404473 |
1404474 |
1404476 |
1404477 |
1404478 |
1435085 |
1435098 |
1435108 |
1435111 |
1454422 |
1454448 |
1509128 |
1518368 |
1518371 |
1518384 |
1518397 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.50 € | 6 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 10 | - | - | -40 - +105 | 5 | 4 | 48 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | |||
16.13 € | 12 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 1.5 | - | - | -40 - +80 | 5 | 3 | 30 | - | M8 | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | |||
19.35 € | 10 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 3 | - | - | -40 - +80 | 5 | 3 | 30 | - | M8 | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | |||
23.65 € | 8 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 5 | - | - | -40 - +80 | 5 | 3 | 30 | - | M8 | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | |||
34.40 € | 6 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 10 | - | - | -40 - +80 | 5 | 3 | 30 | - | M8 | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | |||
19.35 € | 10 | 7 Days | socket, right angle | [Other] Cable, open end | 3 | - | - | -40 - +80 | 5 | 3 | 30 | - | M8 | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | |||
23.65 € | 8 | 7 Days | socket, right angle | [Other] Cable, open end | 5 | - | - | -40 - +80 | 5 | 3 | 30 | - | M8 | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | |||
34.40 € | 6 | 71 Days | socket, right angle | [Other] Cable, open end | 10 | - | - | -40 - +80 | 5 | 3 | 30 | - | M8 | - | Black | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PUR | - | |||
15.95 € | 12 | 7 Days | [Other] D type solenoid connector | [Other] Cable, open end | - | - | 0.5 | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | - | - | Yes | |||
20.45 € | 9 | 7 Days | [Other] D type solenoid connector | [Other] Cable, open end | - | - | 0.5 | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | - | - | Yes | |||
26.45 € | 7 | 7 Days | [Other] D type solenoid connector | [Other] Cable, open end | - | - | 0.5 | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | - | - | Yes | |||
41.45 € | 5 | 7 Days | [Other] D type solenoid connector | [Other] Cable, open end | - | - | 0.5 | - | - | - | - | - | - | - | - | Open end cable | - | Plug, right angle | - | - | - | - | - | - | Yes | |||
26.85 € | 7 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 5 | - | - | -40 - +90 | 5 | 4 | 48 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | - | - | |||
42.85 € | 5 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 10 | - | - | -40 - +90 | 5 | 4 | 48 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | - | - | |||
26.88 € | 1 | 8 Days | [Other] Cable, open end | socket, straight | 10 | 1.27 | 0.34 | - | 5 | 4 | 60 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
19.90 € | 10 | 75 Days | [Other] Cable, open end | socket, straight | 2 | 1.70 | 0.75 | - | 5 | 4 | 60 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
31.15 € | 6 | 75 Days | [Other] Cable, open end | socket, straight | 5 | 1.70 | 0.75 | - | 5 | 4 | 60 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
49.90 € | 4 | 7 Days | [Other] Cable, open end | socket, straight | 10 | 1.70 | 0.75 | - | 5 | 4 | 60 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
68.65 € | 3 | 75 Days | [Other] Cable, open end | socket, straight | 15 | 1.70 | 0.75 | - | 5 | 4 | 60 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes |
Loading...
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Temperature range(°C)
Number of pins
Nominal current(A)
Nominal voltage(V AC)
IP rating
Thread type connection side
Coding
Cable colour
Connection (components)
Connector standard
Connector type
Contact material
Jacket material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Sensor/actuator wiring type (category) 2
Industrial goods
Optional Attributes