Sensor / actuator cable SAC-5P- 5,0-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1442531
1669848
1669877
1682980
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Type (misc.)

21.60 €

9 7 Days [Female Straight] socket, straight[Other] Cable, open end-----40 - +80-48------CuSn-AuHalogen-freeSensor/actuator cable-

21.60 €

9 7 Days [Other] Cable, open endsocket, straight51.270.3442 x 0.10 mmfixed installation -40 - +8046060IP65/IP68/IP69KAOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)M12 - Female, straight / free End

21.60 €

9 7 Days [Other] Cable, open endsocket, right angle51.270.3442 x 0.10 mmfixed installation -40 - +8046060IP65/IP68/IP69KAOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)M12-Socket, angled / free end

33.20 €

6 7 Days [Other] Cable, open endsocket, right angle-1.270.34---60-IP65AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)-

Loading...

  1. 1

Basic information

Cable length(m) 5 Number of pins 5 Nominal current(A) 4
Thread type connection side M12 Cable colour Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360