Sensor / Actuator cable SAC-5P, Plug angled M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1669796
1669806
1669819
1682757
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Industrial goods

14.08 €

13 30 Days 1.5Yes

17.30 €

11 7 Days 3Yes

21.60 €

9 7 Days 5Yes

20.78 €

9 7 Days 1.5-

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, right angle Outside diameter(mm) 1.27
Connector cross-section (max.)(mm²) 0.34 Number of pins 5 Nominal current(A) 4
Nominal voltage(V AC) 60 IP rating IP65 Thread type connection side M12
Coding A Cable colour Black Connection (components) Open end cable
Connector standard Sensor connector Connector type Plug, right angle Jacket material PUR
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360