Sensor / actuator cable SAC-5P, Plug straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1435030
1435043
1435056
1435069
1518326
1518342
1518407
1518410
1518423
1518436
1518449
1518481
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Coding Cable colour Connection (components) Connector standard Connector type Jacket material Sensor/actuator wiring type (category)

24.75 €

8 43 Days [Other] A type solenoid connector[Male Straight] plug, straight--0.5--------Plug, right angle--

25.65 €

8 43 Days [Other] A type solenoid connector[Male Straight] plug, straight--0.5--------Plug, right angle--

28.35 €

7 7 Days [Other] A type solenoid connector[Male Straight] plug, straight--0.5--------Plug, right angle--

32.85 €

6 43 Days [Other] A type solenoid connector[Male Straight] plug, straight--0.5--------Plug, right angle--

19.90 €

10 75 Days [Other] Cable, open end[Male Straight] plug, straight21.700.755460IP65ABlackOpen end cableSensor connectorPlug, straightPURSensor/actuator connector (pre-fab)

49.90 €

4 75 Days [Other] Cable, open end[Male Straight] plug, straight101.700.755460IP65ABlackOpen end cableSensor connectorPlug, straightPURSensor/actuator connector (pre-fab)

25.93 €

8 75 Days [Female Straight] socket, straightsocket, straight0.31.700.755460IP65ABlack-Sensor connectorSocket, straightPURSensor/actuator connector (pre-fab)

26.68 €

7 75 Days [Female Straight] socket, straightsocket, straight0.51.700.755460IP65ABlack-Sensor connectorSocket, straightPURSensor/actuator connector (pre-fab)

28.55 €

7 75 Days [Female Straight] socket, straightsocket, straight11.700.755460IP65ABlack-Sensor connectorSocket, straightPURSensor/actuator connector (pre-fab)

32.30 €

6 75 Days [Female Straight] socket, straightsocket, straight21.700.755460IP65ABlack-Sensor connectorSocket, straightPURSensor/actuator connector (pre-fab)

43.55 €

5 75 Days [Female Straight] socket, straightsocket, straight51.700.755460IP65ABlack-Sensor connectorSocket, straightPURSensor/actuator connector (pre-fab)

25.29 €

8 75 Days [Female Straight] socket, straightsocket, straight131.700.755460IP65ABlack-Sensor connectorSocket, straightPURSensor/actuator connector (pre-fab)

Loading...

  1. 1

Basic information

Thread type connection side M12 Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360