Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1415685 |
1415689 |
1527757 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal voltage (V AC) | IP rating | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.85 € | 8 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | - | - | -40 - +80 | 48 | - | - | - | - | - | CuSn | - | Au | Sensor/actuator cable | PVC | |||
23.85 € | 8 | 30 Days | socket, right angle | [Other] Cable, open end | - | - | -40 - +80 | 48 | - | - | - | - | - | CuSn | - | Au | Sensor/actuator cable | PVC | |||
31.07 € | 1 | Available | 3 Days | [Other] Cable, open end | socket, straight | 1.35 | 0.34 | - | 60 | IP65 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | Sensor/actuator connector (pre-fab) | - |
Loading...
Cable length(m) | 10 | Number of pins | 5 | Nominal current(A) | 4 |
---|---|---|---|---|---|
Thread type connection side | M12 | Cable colour | Black |
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Temperature range(°C)
Nominal voltage(V AC)
IP rating
Coding
Connection (components)
Connector standard
Connector type
Contact material
Jacket material
Contact surface
Sensor/actuator wiring type (category)
Sensor/actuator wiring type (category) 2
Optional Attributes