Sensor / actuator cable SAC-6P, Plug straight M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1522095

Part Number
1522095
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.88 €

10 7 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, straight Cable length(m) 1.5
Outside diameter(mm) 1.17 Connector cross-section (max.)(mm²) 0.25 Number of pins 6
Nominal current(A) 1.50 Nominal voltage(V AC) 30 IP rating IP65
Thread type connection side M12 Coding A Cable colour Black
Connection (components) Open end cable Connector standard Sensor connector Connector type Plug, straight
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator cable SAC-6P, Plug straight M8, part number 1522095.
You can find the detail information about specifications and dimensions on part number 1522095.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360