Sensor / actuator cable SAC-8P, Plug angled M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404182

Part Number
1404182
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.28 €

9 7 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, straight Cable length(m) 1.5
Temperature range(°C) -40 - +80 Number of pins 8 Nominal current(A) 1.50
Nominal voltage(V AC) 30 Thread type connection side M8 Cable colour Black
Contact material CuSn Contact surface Au Sensor/actuator cable features Halogen-free
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Sensor/actuator wiring type (category) 2 PUR

This page is Sensor / actuator cable SAC-8P, Plug angled M8, part number 1404182.
You can find the detail information about specifications and dimensions on part number 1404182.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360