Sensor / actuator cable SAC-8P-10,0-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1404150
1404190
1404194
1520372
1522655
1522891
1522943
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal current
(A)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2

66.70 €

3 7 Days [Female Straight] socket, straight[Other] Cable, open end---40 - +801.50-M8----CuSn-AuHalogen-freeSensor/actuator cablePE-X

37.00 €

5 7 Days [Female Straight] socket, straight[Other] Cable, open end---40 - +801.50-M8----CuSn-AuHalogen-freeSensor/actuator cablePUR

37.00 €

5 7 Days socket, right angle[Other] Cable, open end---40 - +801.50-M8----CuSn-AuHalogen-freeSensor/actuator cablePUR

47.00 €

4 7 Days [Other] Cable, open endsocket, straight1.170.25-2IP65M12AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

47.00 €

4 7 Days [Other] Cable, open endsocket, right angle1.170.25-2IP65M12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)-

67.40 €

3 7 Days [Other] Cable, open endsocket, straight1.170.25-2IP65M12AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-

67.40 €

3 7 Days [Other] Cable, open endsocket, right angle1.170.25-2IP65M12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)-

Loading...

  1. 1

Basic information

Cable length(m) 10 Number of pins 8 Nominal voltage(V AC) 30
Cable colour Black

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360