Sensor / actuator cable, M12 Socket straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1454079
1454082
1454095
1683510
1693034
1694486
1694499
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
IP rating Jacket material Type (misc.)

22.80 €

8 7 Days [Other] Cable, open endsocket, straight2-1.600.5--4--IP65PE-X-

31.95 €

6 7 Days [Other] Cable, open endsocket, straight5-1.600.5--4--IP65PE-X-

47.20 €

4 43 Days [Other] Cable, open endsocket, straight10-1.600.5--4--IP65PE-X-

17.20 €

11 7 Days [Female Straight] socket, straight[Other] Cable, open end54.41.270.3442 x 10 mmfixed applications -40 - +8034250IP65/IP68/IP69KPURM12-female connector, direct / free end

25.20 €

8 7 Days [Other] Cable, open endsocket, straight10-1.270.34--3--IP65PUR-

11.60 €

16 7 Days [Female Straight] socket, straight[Other] Cable, open end1.54.41.270.3442 x 0.10 mmfixed applications -40 - +8034250IP65/IP68/IP69KPURM12 Socket, straight / free end

14.00 €

13 7 Days [Female Straight] socket, straight[Other] Cable, open end34.41.270.3442 x 0.10 mmfixed applications -40 - +8034250IP65/IP68/IP69KPURM12-socket, straight / free end

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V AC) 250 Thread type connection side M12
Coding A Cable colour Black Connection (components) Open end cable
Connector standard Sensor connector Connector type Socket, straight Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360