Sensor / actuator connector (pre-fab) M12 Adapter, Y-shape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1668959

Part Number
1668959
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.71 €

6 7 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) socket, right angle Cable length(m) 0.3
Outside diameter(mm) 1.27 Connector cross-section (max.)(mm²) 0.34 Number of pins 3
Nominal current(A) 4 Nominal voltage(V AC) 250 IP rating IP65
Thread type connection side M12 Coding A Cable colour Black
Connector standard Sensor connector Connector type Adapter, Y-shaped Jacket material PUR
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector (pre-fab) M12 Adapter, Y-shape, part number 1668959.
You can find the detail information about specifications and dimensions on part number 1668959.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360