Sensor / actuator connector (pre-fab) M12 Plug, straight, Socket, straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1454105
1454189
1454192
1681509
1681512
1681525
1681538
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Number of pins IP rating Connection (components) Jacket material Seal type Sensor/actuator cable features

39.50 €

5 7 Days 2-1.600.5-4IP65-PE-X--

69.10 €

3 43 Days 24.71.600.5Fixed laying -40 - +804IP65/IP68/IP69K-PE-XScrew-onflame-retardant

85.00 €

3 43 Days 5-1.600.5-4IP65Open end cablePE-X--

18.88 €

10 30 Days 0.3-1.270.34-3IP65-PUR--

19.36 €

10 7 Days 0.6-1.270.34-3IP65-PUR--

20.80 €

9 7 Days 1.5-1.270.34-3IP65-PUR--

23.20 €

8 7 Days 3-1.270.34-3IP65-PUR--

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) socket, straight Nominal current(A) 4
Nominal voltage(V AC) 250 Thread type connection side M12 Coding A
Cable colour Black Connector standard Sensor connector Connector type Socket, straight
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360