Sensor / actuator connector (pre-fab) M8 Plug, straight, Socket angled (1682016)

Sensor / actuator connector (pre-fab) M8 Plug, straight, Socket angled 1682016

Product Details:

Manufacturer part number: 1682016

Brand: PHOENIX CONTACT

Price: 27.65

Delivery time: 7 Days


Technical Data:

Cable length: 3 m

Cable diameter: - mm

Core layout: -

Temperature range: - °C

Nominal current (details): - A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1682016

Part Number
1682016
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Cable diameter
(mm)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
IP rating Type (misc.)

27.65 €

7 7 Days 3-----IP65-

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) socket, right angle Outside diameter(mm) 1.17
Connector cross-section (max.)(mm²) 0.25 Number of pins 3 Nominal current(A) 4
Nominal voltage(V AC) 24 Thread type connection side M8 Coding A
Cable colour Black Connector standard Sensor connector Connector type Socket, straight
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector (pre-fab) M8 Plug, straight, Socket angled, part number 1682016.
You can find the detail information about specifications and dimensions on part number 1682016.

Variation of this product

Part Number
1681981
1681994
1682003
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Cable diameter
(mm)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
IP rating Type (misc.)

23.87 €

8 7 Days 0.34.432 x 0.10 mmFixed laying -40 - +80324IP65/IP68/IP69KM8 socket, angled, 2 LEDs / M8 connector

24.29 €

8 7 Days 0.64.432 x 0.10 mmFixed laying -40 - +80324IP65/IP68/IP69KM8-socket, angled, 2 LED / M8-plug

25.55 €

8 7 Days 1.5-----IP65-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360