Sensor / actuator-cable SAC-5P-M12MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1669767
1669770
1669783
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Number of pins Type (misc.)

14.08 €

13 7 Days 1.53M12-Connector, straight / free End

17.30 €

11 7 Days 35M12-Plug, straight / free end

21.60 €

9 7 Days 55M12-plug, straight / free end

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, straight Cable diameter(mm) 5
Outside diameter(mm) 1.27 Connector cross-section (max.)(mm²) 0.34 Core layout 42 x 0.10 mm
Temperature range(°C) fixed applications -40 - +80 Nominal current(A) 4 Nominal current (details)(A) 4
Nominal voltage(V AC) 60 Nominal voltage (details)(V) 60 IP rating IP65/IP68/IP69K
Thread type connection side M12 Coding A Cable colour Black
Connection (components) Open end cable Connector standard Sensor connector Connector type Plug, straight
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360