• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sensor- / reactor-cabel, M12 Socket angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1669880
1669893
1694392
1694402
1694415
1694428
1694431
1694509
1694512
1694525
1694538
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Core layout Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Type (misc.)

20.98 €

9 43 Days [Other] Cable, open endsocket, right angle1.5---5-24-IP65-

24.20 €

8 43 Days [Other] Cable, open endsocket, right angle3---5-24-IP65-

17.10 €

11 7 Days [Other] Cable, open endsocket, right angle1.5---3-24-IP65-

19.50 €

10 7 Days socket, right angle[Other] Cable, open end34.442 x 10 mmfixed applications -40 - +80342424IP65/IP68/IP69KM12 female, angled, LED / free end

22.70 €

9 7 Days socket, right angle[Other] Cable, open end54.442 x 10 mmfixed applications -40 - +80342424IP65/IP68/IP69KM12 socket, angled, LED / free end

30.70 €

6 7 Days socket, right angle[Other] Cable, open end104.442 x 10 mmfixed applications -40 - +80342424IP65/IP68/IP69KM12-female connector, angled LED / free end

39.25 €

5 7 Days [Other] Cable, open endsocket, right angle10---5-24-IP65-

11.60 €

16 7 Days [Other] Cable, open endsocket, right angle1.5---3-250-IP65-

14.00 €

13 7 Days [Other] Cable, open endsocket, right angle3---3-250-IP65-

17.20 €

11 7 Days [Other] Cable, open endsocket, right angle5-42 x 0.10 mm-34250250IP65M12-Socket, straight / free end

25.20 €

8 7 Days [Other] Cable, open endsocket, right angle10---3-250-IP65-

Loading...

  1. 1

Basic information

Outside diameter(mm) 1.27 Connector cross-section (max.)(mm²) 0.34 Nominal current(A) 4
Thread type connection side M12 Coding A Cable colour Black
Connection (components) Open end cable Connector standard Sensor connector Connector type Socket, right angle
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360