Manufacturer part number: 1539570
Brand: PHOENIX CONTACT
Price: 15.84 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1539570
Connection side A (sensors/actuators) | plug, straight | Connection side B (sensors/actuators) | Customisable | Temperature range(°C) | -40 - +105 |
---|---|---|---|---|---|
Number of pins | 2 | Nominal current(A) | 4 | Nominal voltage(V AC) | 48 |
IP rating | IP65 | Thread type connection side | M12 | Coding | A |
Connection (components) | Connector | Connector standard | Bus connector | Connector type | Plug, straight |
Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter | Industrial goods | Yes |
This page is Short-circuit connector SAC-2P-M12MS, part number 1539570.
You can find the detail information about specifications and dimensions on part number 1539570.
Configure
Basic Attributes
Optional Attributes