• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Signal cable SAC-3P- 3,0-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1521724
1521779
1694198
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Temperature range
(°C)
Nominal voltage
(V AC)
Thread type connection side Sensor/actuator cable features

23.15 €

8 7 Days [Female Straight] socket, straight-25 - +8048M8Halogen-free

23.15 €

8 7 Days socket, right angle-25 - +8048M8Halogen-free

19.50 €

10 7 Days [Female Straight] socket, straight-40 - +8024M12+ LED

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) Cable, open end Cable length(m) 3 Number of pins 3
Nominal current(A) 4 Cable colour Black Contact material CuSn
Contact surface Au Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support