Signal cable SAC-3P-10,0-PUR (1521795)

Signal cable SAC-3P-10,0-PUR 1521795

Click on this image to zoom in.

Click on this image to zoom in.

  • Signal cable SAC-3P-10,0-PUR 1521795
  • Signal cable SAC-3P-10,0-PUR 1521795

Product Details:

Manufacturer part number: 1521795

Brand: PHOENIX CONTACT

Price: 42.75

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): socket, right angle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1521795

Part Number
1521795
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators)

42.75 €

5 7 Days socket, right angle

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) Cable, open end Cable length(m) 10 Temperature range(°C) -25 - +80
Number of pins 3 Nominal current(A) 4 Nominal voltage(V AC) 48
Thread type connection side M8 Cable colour Black Contact material CuSn
Contact surface Au Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Signal cable SAC-3P-10,0-PUR, part number 1521795.
You can find the detail information about specifications and dimensions on part number 1521795.

Variation of this product

Part Number
1521740
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators)

42.75 €

5 7 Days [Female Straight] socket, straight

Tech Support