• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Signal cable SAC-3P-M 8MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1521527
1521630
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

23.15 €

8 7 Days 3

28.75 €

7 7 Days 5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, straight Temperature range(°C) -25 - +80
Number of pins 3 Nominal current(A) 4 Nominal voltage(V AC) 48
Thread type connection side M8 Cable colour Black Contact material CuSn
Contact surface Au Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

Tech Support