Signal cable SAC-4P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1555648
1555651
1555664
1555677
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

17.60 €

11 7 Days 2

27.50 €

7 7 Days 5

44.00 €

5 7 Days 10

60.50 €

4 7 Days 15

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) Cable, open end Temperature range(°C) -25 - +80
Number of pins 4 Nominal current(A) 4 Nominal voltage(V AC) 250
Thread type connection side M12 Cable colour Black Contact material CuSn
Contact surface Au Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support