Signal cable SAC-4P- 1,5-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1521915
1694800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range
(°C)
Nominal voltage
(V AC)
Thread type connection side Sensor/actuator cable features

20.60 €

9 7 Days -25 - +8048M8Halogen-free

17.83 €

11 7 Days -40 - +8024M12+ LED

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) Cable, open end Cable length(m) 1.5
Number of pins 4 Nominal current(A) 4 Cable colour Black
Contact material CuSn Contact surface Au Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support