Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1521818 |
1521821 |
1521834 |
1521847 |
1682207 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Cable length (m) | Temperature range (°C) | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|---|
20.60 € | 9 | 7 Days | [Other] Cable, open end | 1.5 | -25 - +80 | Sensor/actuator connector (pre-fab) | |||
25.10 € | 8 | 7 Days | [Other] Cable, open end | 3 | -25 - +80 | Sensor/actuator connector (pre-fab) | |||
31.10 € | 6 | 7 Days | [Other] Cable, open end | 5 | -25 - +80 | Sensor/actuator connector (pre-fab) | |||
46.10 € | 4 | 7 Days | [Other] Cable, open end | 10 | -25 - +80 | Sensor/actuator connector (pre-fab) | |||
21.10 € | 9 | 30 Days | socket, right angle | 1.5 | -40 - +80 | Sensor/actuator cable |
Loading...
Connection side B (sensors/actuators) | plug, straight | Number of pins | 4 | Nominal current(A) | 4 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 48 | Thread type connection side | M8 | Cable colour | Black |
Contact material | CuSn | Contact surface | Au | Sensor/actuator cable features | Halogen-free |
Configure