Manufacturer part number: 1682870
Brand: PHOENIX CONTACT
Price: 18.35 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1682870
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, right angle | Cable length(m) | 1.5 |
---|---|---|---|---|---|
Temperature range(°C) | -25 - +80 | Number of pins | 4 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 250 | Thread type connection side | M12 | Cable colour | Black |
Contact material | CuSn | Contact surface | Au | Sensor/actuator cable features | Halogen-free |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Signal cable SAC-4P-M12MR, part number 1682870.
You can find the detail information about specifications and dimensions on part number 1682870.
Configure
Basic Attributes
Optional Attributes