Signal cable SAC-4P-M12MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1500842
1500981
1500994
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Cable length
(m)

28.06 €

7 7 Days [Female Straight] socket, straight0.3

31.90 €

10 7 Days socket, right angle1.5

36.70 €

5 7 Days socket, right angle3

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) plug, straight Temperature range(°C) -25 - +80 Number of pins 4
Nominal current(A) 4 Nominal voltage(V AC) 250 Thread type connection side M12
Cable colour Black Contact material CuSn Contact surface Au
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support