Signal cable SAC-6P- 5,0-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1522215
1522260
1522419
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Temperature range
(°C)

28.45 €

7 7 Days [Female Straight] socket, straight-40 - +80

28.45 €

7 7 Days socket, right angle-40 - +80

42.65 €

5 7 Days [Female Straight] socket, straight-25 - +80

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) Cable, open end Cable length(m) 5 Number of pins 6
Nominal current(A) 1.50 Nominal voltage(V AC) 30 Thread type connection side M8
Cable colour Black Contact material CuZn Contact surface Au
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support