• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Signal cable SAC-6P-10,0-PUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1522228
1522422
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range
(°C)

40.70 €

5 7 Days -40 - +80

60.90 €

3 7 Days -25 - +80

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) Cable, open end Cable length(m) 10
Number of pins 6 Nominal current(A) 1.50 Nominal voltage(V AC) 30
Thread type connection side M8 Cable colour Black Contact material CuZn
Contact surface Au Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support