Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Cable length(m) | 1.5 |
---|---|---|---|---|---|
Number of pins | 6 | Nominal current(A) | 1.50 | Nominal voltage(V AC) | 30 |
Thread type connection side | M8 | Cable colour | Black | Contact material | CuZn |
Contact surface | Au | Sensor/actuator cable features | Halogen-free | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |