Signal cable SAC-8P-M12MR (1522558)

Signal cable SAC-8P-M12MR 1522558

Click on this image to zoom in.

Click on this image to zoom in.

  • Signal cable SAC-8P-M12MR 1522558
  • Signal cable SAC-8P-M12MR 1522558

Product Details:

Manufacturer part number: 1522558

Brand: PHOENIX CONTACT

Price: 27.05

Delivery time: 7 Days


Technical Data:

Cable length: 3 m

Temperature range: -40 - +80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1522558

Part Number
1522558
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Temperature range
(°C)

27.05 €

7 7 Days 3-40 - +80

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, right angle Number of pins 8
Nominal current(A) 2 Nominal voltage(V AC) 30 Thread type connection side M12
Cable colour Black Contact material CuZn Contact surface Au
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Signal cable SAC-8P-M12MR, part number 1522558.
You can find the detail information about specifications and dimensions on part number 1522558.

Variation of this product

Part Number
1522574
1522817
1522820
1522833
1522846
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Temperature range
(°C)

47.00 €

4 43 Days 10-40 - +80

32.55 €

6 7 Days 1.5-25 - +80

38.70 €

5 7 Days 3-25 - +80

46.90 €

4 7 Days 5-25 - +80

67.40 €

3 7 Days 10-25 - +80

Tech Support