Flush-type connector SACC-DSI, plug, M12, B-coded, with 0.5 m TPE litz wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1419661

Part Number
1419661
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.21 €

12 84 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Cable length(m) 0.5
Outside diameter(mm) 1.20 Connector cross-section (max.)(mm²) 0.34 Number of pins 5
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M12 Coding B Connection (components) Open end cable
Connector standard Sensor connector Connector type Plug, mount Jacket material TPE
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Flush-type connector SACC-DSI, plug, M12, B-coded, with 0.5 m TPE litz wire, part number 1419661.
You can find the detail information about specifications and dimensions on part number 1419661.

Tech Support