Manufacturer part number: 1411653
Brand: PHOENIX CONTACT
Price: 19.80 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411653
Cable length(m) | 0.5 | Connector cross-section (max.)(mm²) | 1.31 | Number of pins | 3 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Nominal voltage(V AC) | 630 | IP rating | IP65 |
Thread type connection side | M12 | Coding | S | Colour | Silver |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Plug, mount |
Contact material | CuZn | Contact surface | Au | Seal type | Screw-on |
Sensor/actuator connectivity fittings | M16 rear panel fitting | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-DSI, Plug, M12, S power, Individual wires, part number 1411653.
You can find the detail information about specifications and dimensions on part number 1411653.
Configure
Basic Attributes
Optional Attributes