Manufacturer part number: 1424136
Brand: PHOENIX CONTACT
Price: 21.33 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424136
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 1.50 | Number of pins | 4 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 63 | IP rating | IP67 | Thread type connection side | M12 |
Coding | T | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Plug, mount | Jacket material | PP | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-DSI, Plug, M12, T power, Individual wires, part number 1424136.
You can find the detail information about specifications and dimensions on part number 1424136.
Configure
Basic Attributes
Optional Attributes