Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1419629 |
1419645 |
1419687 |
1419700 |
1514870 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | |
---|---|---|---|---|---|---|---|---|---|---|
15.52 € | 12 | 84 Days | 1.20 | 0.34 | 4 | 4 | 250 | |||
16.21 € | 12 | 84 Days | 1.20 | 0.34 | 5 | 4 | 60 | |||
20.59 € | 9 | 91 Days | 1.15 | 0.25 | 8 | 2 | 30 | |||
37.49 € | 5 | 91 Days | 1.10 | 0.14 | 12 | 1.50 | 30 | |||
19.16 € | 1 | Available | 8 Days | 1.20 | 0.34 | 5 | 4 | 60 |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
IP rating | IP67 | Thread type connection side | M12 | Coding | A |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Plug, mount |
Jacket material | TPE | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |