Flush-type connector SACC-DSI, socket, M12, S power, Individual wires

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411652

Part Number
1411652
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.38 €

9 Quote

Loading...

  1. 1

Basic information

Cable length(m) 0.5 Connector cross-section (max.)(mm²) 1.31 Number of pins 3
Nominal current(A) 16 Nominal voltage(V AC) 630 IP rating IP65
Thread type connection side M12 Coding S Colour Silver
Connection (components) Open end cable Connector standard Sensor connector Connector type Socket, build-in
Contact material CuZn Contact surface Au Seal type Screw-on
Sensor/actuator connectivity fittings M16 rear panel fitting Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Flush-type connector SACC-DSI, socket, M12, S power, Individual wires, part number 1411652.
You can find the detail information about specifications and dimensions on part number 1411652.

Tech Support