Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1419616 |
1424137 |
1424138 |
1424139 |
1424140 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side B (sensors/actuators) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Nominal voltage (V AC) | Coding | Connection (components) | Connector type | Jacket material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.79 € | 12 | 67 Days | [Other] plug, built-in | 1.20 | 0.34 | 250 | D | Open end cable | Plug, mount | PUR | |||
21.17 € | 9 | 7 Days | [Other] socket, built-in | - | 1.50 | 630 | S | - | Socket, build-in | PP | |||
20.38 € | 9 | Quote | [Other] socket, built-in | - | 1.50 | 63 | T | - | Socket, build-in | PP | |||
20.64 € | 9 | Quote | [Other] plug, built-in | - | 1.50 | 630 | S | Open end cable | Plug, mount | PP | |||
19.80 € | 10 | Quote | [Other] plug, built-in | - | 1.50 | 63 | T | Open end cable | Plug, mount | PP |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Cable length(m) | 0.5 | Number of pins | 4 |
---|---|---|---|---|---|
Nominal current(A) | 4 | IP rating | IP67 | Thread type connection side | M12 |
Connector standard | Sensor connector | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Configure
Basic Attributes
Connection side B (sensors/actuators)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Nominal voltage(V AC)
Coding
Connection (components)
Connector type
Jacket material
Optional Attributes