Flush-type connector SACC-DSI, socket, with 0.5 m halogen-free TPE litz wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1430446
1430462
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

41.40 €

5 7 Days 12

52.11 €

4 91 Days 17

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Cable length(m) 0.5
Outside diameter(mm) 1.10 Connector cross-section (max.)(mm²) 0.14 Nominal current(A) 1.50
Nominal voltage(V AC) 30 IP rating IP67 Thread type connection side M12
Coding A Connection (components) Open end cable Connector standard Sensor connector
Connector type Socket, build-in Jacket material TPE Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support