Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1440119
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | -40 - +85 | Number of pins | 5 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 30 | IP rating | IP67 |
Thread type connection side | M8 | Coding | A | Connection (components) | Open end cable |
Connector standard | Bus connector | Connector type | Plug, mount | Jacket material | PUR |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-E, plug, M8, with 0.5 m PVC litz wire, part number 1440119.
You can find the detail information about specifications and dimensions on part number 1440119.
Configure
Basic Attributes
Optional Attributes