Flush-type connector SACC-E, plug, M8, with 0.5 m TPE litz wire (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424232
1424234
1542664
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Number of pins Nominal current
(A)
Coding Connector standard Jacket material

30.10 €

7 Quote ---81.50ASensor connectorPVC

20.38 €

9 Quote ---40 - +8553BBus connectorPUR

19.96 €

10 Quote 1.150.14-62ASensor connectorTPE

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Cable length(m) 0.5
Nominal voltage(V AC) 30 IP rating IP67 Thread type connection side M8
Connection (components) Open end cable Connector type Plug, mount Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support