Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1508349 |
1513761 |
1520042 |
1523447 |
1523489 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 1.5 | 1.20 | 0.34 | 4 | 4 | 250 | ||
22.49 € | 9 | 91 Days | 0.5 | 1.15 | 0.25 | 8 | 2 | 30 | |||
16.42 € | 12 | 53 Days | 0.5 | 1.20 | 0.34 | 5 | 4 | 60 | |||
15.79 € | 12 | 53 Days | 0.5 | 1.20 | 0.34 | 4 | 4 | 250 | |||
22.49 € | 9 | 91 Days | 0.5 | 1.15 | 0.25 | 8 | 2 | 30 |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | IP rating | IP67 |
---|---|---|---|---|---|
Thread type connection side | M12 | Coding | A | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Socket, build-in | Jacket material | TPE |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |