Flush-type connector SACC-SQ, socket, M12, B-coded, with 0.5 m TPE litz wire (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1441558
1441671
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.00 €

11 53 Days

16.84 €

11 53 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Cable length(m) 0.5
Outside diameter(mm) 1.20 Connector cross-section (max.)(mm²) 0.34 Number of pins 5
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M12 Coding B Connection (components) Open end cable
Connector standard Sensor connector Connector type Socket, build-in Jacket material TPE
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support