Manufacturer part number: 1554733
Brand: PHOENIX CONTACT
Price: 33.58 €
Delivery time: 82 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1554733
Number of pins | 5 | Nominal current(A) | 4 | Nominal voltage(V AC) | 60 |
---|---|---|---|---|---|
IP rating | IP67 | Thread type connection side | M12 | Coding | A |
Connection (components) | Soldering | Contact material | CuZn | Contact surface | Au |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Installation plug-in connectors SACC-DSI-M12FS, part number 1554733.
You can find the detail information about specifications and dimensions on part number 1554733.
Configure
Basic Attributes
Optional Attributes