Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1405221 |
1458868 |
1554555 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Contact material | Contact surface | Sensor/actuator connectivity fittings | |
---|---|---|---|---|---|---|---|---|---|---|---|
35.22 € | 6 | 91 Days | 8 | 2 | 30 | Copper alloy | Au | Front panel fitting | |||
31.68 € | 6 | 67 Days | 5 | 4 | 60 | CuZn | Ni/Au | - | |||
31.05 € | 6 | 67 Days | 4 | 4 | 250 | Copper alloy | Au | - |
Loading...
Cable length(m) | 0.5 | IP rating | IP67 | Thread type connection side | M12 |
---|---|---|---|---|---|
Coding | A | Connection (components) | Open end cable | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |